NEW Low Maintenance Bottom Blowdown Solutions

 Replace you valve seat in minutes, withouth removing it from the line...

 

The new BBV Bottom Blowdown Valve, is based on the tried and tested Spira-trol™ platform. The BBV is part of our blowdown solutions range, specifically designed for bottom blowdown applications. The clamp-in-place design offers a safe and simple inline maintenance procedure, with no need for specialist tools or training. This reduces the time taken to carry out maintenance and servicing procedures. Internals can easily be checked and raplaced during routine maintenance periods or short system shutdowns.

The BBV will:

  • Help Conserve Water
  • Reduce energy loss through bottom blowdown
  • Reduce maintenance costs and
    downtime

 

Case Studies

Automatic TDS Controls help Sanguedolce to reduce energy consumption by 25%
Automatic boiler blowdown helps Medway Maritime Hospital reduce boiler fuel  consumption by 3%

 

Do you want to improve the performance of your steam plant?

Book a Spirax Sarco Boiler House Consultation

We'll visit you, review your boiler plant and discuss potentential measures you could take to make improvements to:

  • Improve Health & Safety risks
  • Improve efficiencey and cost reduction
  • Lower maintenance cost and downtime
  • Increase uptime

Request a Boiler House Consultation